The RLS25.INC2.5 SGX graphics SDK package for OMAP Android (Eclair) is now available.

The RLS25.INC2.5 SGX graphics SDK package for OMAP Android (Eclair) is now available.

This package includes
· Kernel drivers for SGX core
· OpenGLES and OpenVG libraries
· Prebuilt Kernel Images
· Source code for sample Demos
· Training Course
· Tools
· Build setup
Please refer to RLS25.INC2.5 release notes for details on getting access to this package

[Release] RLS25.INC2.5 Pre-built Binaries for OMAP Android (Eclair) now available

The RLS25.INC2.5 pre-built binaries for OMAP Android (Eclair) are now available. This includes:
-> bootloader (u-boot.bin)
-> xloader (MLO)
-> Kernel (uImage)
-> Android Filesystem (RLS25.INC2.5_AFS.tar.bz2)
-> Release has been validated on Zoom 36x (3630)

[Release] RLS25.14M3 Pre-built Binaries for OMAP Android now available

The RLS25.14M3 pre-built binaries for OMAP Android are now available. This includes:
-> bootloader (u-boot.bin)
-> xloader (MLO)
-> Kernel (uImage)
-> Android Filesystem (RLS25.14M3_AFS.tar.bz2)

[Release] RLS25.14M1 Pre-built Binaries for OMAP Android now available

The RLS25.14M1 pre-built binaries for OMAP Android are now available. This includes:
-> bootloader (u-boot.bin)
-> xloader (MLO)
-> Kernel (uImage)
-> Android Filesystem (RLS25.14M1_AFS.tar.bz2)

The manifest for the latest release (L25.10)

The manifest for the latest release (L25.10), the one being the first release on Donut and 2.6.29 kernel is now available at http://git.omapzoom.org/?p=platform/omapmanifest.git;a=summary